Summary
Hitachi Energy conducted a Life Cycle Assesment to quantify the cradle-to-gate1 life cycle environmental impact of Talnode®-C production according to ISO 14040:2006 and ISO 14044:2006 standards, whilst following the German Association of the Automotive Industry principles for data collection.
1 Cradle-to-gate is an assessment of a partial product life cycle from resource extraction (cradle) to the factory gate (i.e., before it is transported to the consumer)
Customer Highlights
- Quantify the life cycle environmental impact of Talnode-C production according to ISO 14040 and ISO 14044
- Identify opportunities to minimize the environmental impact of the planned production process
Solution
- Develop a flexible LCA model that allows for configuration of the Talnode-C production process, enabling LCA modelling throughout the duration of the project
- Provide a clear understanding of the key factors driving the environmental performance of the Talnode-C production process
Benefits
- Definition of environmental focus areas for further improvement
- Baseline setting for metric and environmental target definition
- External communication - ISO 14040/14044 compliant assessment of environmental impact
Main data | |
---|---|
Customer | Talga Group Ltd |
Commissioning year: | 2021 |