地域と言語を選択してください

メニュー

Sudden pressure relay type SPR

 

The SPR is a sudden pressure relay that detects a sudden rise in gas pressure within a power transformer and provides an alarm output. The SPR is mounted to the transformer tank and connected to the gas space of the transformer.

Why Hitachi Energy

  • Robust, proven product
  • Technical and commercial assistance 24 hours per day
Sudden pressure relay type SPR
Pressure and flow devices
Measurement and Monitoring Devices
Transformer Insulation and Components
Transformers