Join us in our mission to optimize critical systems that power, move and connect us.
Wireless Networks enables our mission to a more efficient and secure electric world.
A robust communication network allowing visibility and control to any application, enhancing security and flexibility of the grid.
Hitachi Energy communications networks are industrial grade and can be used to build a highly reliable, secure, manageable, and scalable foundation that meets performance and capacity requirements for one or many applications. No single wireless technology can meet all requirements of customers in all environments. Networks for industrial operations must withstand harsh operating environments, including extreme temperatures and weather conditions. Hitachi Energy wireless communication products have been successfully deployed under all these conditions and have proven to operate reliably.
What challenges does the grid of yesterday face and why do we have to transform it? Watch the Grid Automation Talks on-demand episode on the role of critical communications in the modernization of power grids and its society.
Have you ever had a situation where you had no energy, water or connectivity?
Remote Locations
Harsh environment
Distributed Energy Resources
Industrial Internet of Things (IIoT)
Hitachi Energy offers robust, cost-effective, end-to-end solutions for industrial communication networks of urban and remote locations, Industrial Internet of Things (IIoT) clients and mobility use cases.
Get ready! Investing in intelligent systems and communications networks is at the core of effective grid management to guarantee availability every day. A standards-based wireless communication network enables new applications such as remote asset monitoring and control, substation security infrastructure such as CCTV, outage management, new energy integration, distributed energy management, and demand response programs.
Hitachi Energy offers robust, cost-effective, end-to-end solutions for industrial communication networks of urban and remote locations, Industrial Internet of Things (IIoT) clients and mobility use cases.
Hitachi Energy offers a wide range of network connectivity – broadband wireless communications, point-to-point/point-to-multipoint, narrowband mesh, and cellular, that can be optimally combined to build a complete communication network optimized for each operating requirement. Hitachi Energy wireless products seamlessly integrate into an enterprise-class network management platform to provide full network observability, operational simplicity, and troubleshooting.
HIGH AVAILABILITY AND RELIABILITY
GRID OBSERVABILITY
EDGE COMPUTE PLATFORM
BACKWARDS COMPATIBILITY
OPTIMIZATION OF OPERATION & MAINTENANCE COST
Hitachi Energy’s mission-critical grade wireless networks are specially designed to serve a wide variety of industrial applications situated in harsh environments and have been deployed on multiple renewable projects for cost savings and reliability. Applications include on-shore and off-shore wind as well as solar farms and off-shore floating PV use cases.
Discover how we can optimize critical systems that power, move and connect us.
SOLUTIONS
Hitachi Energy ofrece soluciones de extremo a extremo sólidas y rentables para redes de comunicación industriales entre ubicaciones físicamente dispares, terminales de Internet Industrial de las Cosas (IIoT) y casos de uso móvil. Mediante la oferta de una amplia gama de productos y servicios industriales de comunicación inalámbrica, Hitachi Energy puede superar los desafíos de condiciones operativas muy hostiles.
Las redes de comunicaciones de Hitachi Energy son aptas para industrias y sirven para construir bases altamente fiables, seguras, gestionables y escalables que proporcionen el rendimiento y la capacidad necesarios para una o varias aplicaciones. Ninguna tecnología inalámbrica individual puede satisfacer la totalidad de requisitos de los clientes en todos los entornos. Hitachi Energy ofrece una amplia gama de conectividad de red: comunicaciones inalámbricas de banda ancha, punto a punto/punto a multipunto, malla de banda estrecha y celular, que se pueden combinar de manera óptima para crear una completa red de comunicaciones, optimizada en función de cada requisito operativo. Los productos inalámbricos de Hitachi Energy se integran de manera fluida en una plataforma de gestión de redes de nivel empresarial a fin de proporcionar una completa visualización de redes, simplicidad operativa y resolución de problemas.
Las redes para operaciones industriales deben resistir entornos operativos hostiles, incluidas temperaturas y condiciones climáticas extremas. Los productos para comunicación inalámbrica de Hitachi Energy se han implementado con éxito en todas estas condiciones y han demostrado un funcionamiento fiable.
PRODUCTS
Hitachi Energy wireless products seamlessly integrate into an enterprise-class network management platform to provide full network observability, operational simplicity, and troubleshooting
Nuestra oferta
- Productos
- Soluciones
- Servicios profesionales
- Mantenimiento y soporte
Customer Stories
Enlaces y descargas
Oferta relacionada
Contacto
Envíe su consulta y nos pondremos en contacto